{"product":{"productId":"agid.2281","price":10.09,"name":"Rest pad tempered and black oxidised steel"},"currency":"EUR"}
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Show more
Show less
Rest pad, steel, Form A flat face
from
12,21 €
plus sales tax
plus shipping costs
Rest pad, steel, Form B spherical face
from
10,09 €
plus sales tax
plus shipping costs
Rest pad, steel, Form C serrated face
from
13,43 €
plus sales tax
plus shipping costs
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Note
Rest pads are for supporting machined and non-machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Studs or grub screws can be screwed and glued into the tapped hole D to make a rest pad with external thread.
Studs or grub screws can be screwed and glued into the tapped hole D to make a rest pad with external thread.
Drawing reference
Form A: flat face
Form B: ball end
Form C: diamond grip
Form B: ball end
Form C: diamond grip