H-Profile
aluminium
- For setting up fixtures
- High stability
- Very robust
Sales unit
568,49 €
plus sales tax
Added to your shopping cart
Designation
H-Profile
Body material
aluminium
B=Width
125
H=Height
125
L=Length
200
H1
45
L
200
R
8
S
20
S1
26
Description
Material
GJL 250 annealed or EN AW-7075.
Note
The length L is cut by saw and is always supplied overlong.
Drawing reference
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.