{"product":{"productId":"agid.31997","price":119.42,"name":"Ring bolts, stainless steel, revolving high-strength"},"currency":"EUR"}
Material
Ring stainless steel 1.4462.
Screw stainless steel 1.4462.
Screw stainless steel 1.4462.
Version
Ring is forged and high-strength tempered.
100% electromagnetic crack testing per EN 1677-1, 4x safety factor.
100% electromagnetic crack testing per EN 1677-1, 4x safety factor.
Show more
Show less
Description
Material
Ring stainless steel 1.4462.
Screw stainless steel 1.4462.
Screw stainless steel 1.4462.
Version
Ring is forged and high-strength tempered.
100% electromagnetic crack testing per EN 1677-1, 4x safety factor.
100% electromagnetic crack testing per EN 1677-1, 4x safety factor.
Note
In contrast to DIN 580 ring bolts, the ring is pivot mounted, therefore the direction of force is adjustable and unintended under or over tightening is precluded.
- 4x safety factor
- Ring body 360° rotatable with tightened screw
The nominal load capacity is visibly indicated on the ring bolt. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. The specified WLL should not be exceeded.
With captive but removable hex socket screw bolt. The ring bolts are DGUV-approved.
The ring bolts contain a digital RFID chip with an embedded certificate for serial traceability.
- 4x safety factor
- Ring body 360° rotatable with tightened screw
The nominal load capacity is visibly indicated on the ring bolt. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. The specified WLL should not be exceeded.
With captive but removable hex socket screw bolt. The ring bolts are DGUV-approved.
The ring bolts contain a digital RFID chip with an embedded certificate for serial traceability.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.