{"product":{"productId":"agid.3430","price":0.28,"name":"Star grips similar to DIN 6336 "},"currency":"EUR"}
Material
Black thermoplastic.
Bush and screw steel.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
Show more
Show less
Star grips similar to DIN 6336, internal thread without cap, Form D
from
0,54 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, without bush, with reamed hole, Form G
from
0,28 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, with reamed bush, Form L
from
0,58 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, internal thread with cap, Form K
from
0,58 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336 with external thread, Form L
from
0,48 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, hexagonal, Form S
from
0,37 €
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush and screw steel.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
Note
Δ Add the desired cap colour code here. No colour code is required for black caps.
On request
Other colours or designs, such as company logo.
Drawing reference
Form D: tapped bush without cap
Form G: without bush
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread
Form S: hexagon
Form G: without bush
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread
Form S: hexagon